Evaluation Board Giveaway

PIC16F18446 Product Family

For a limited time, receive a complimentary PIC16F18446 MPLAB® Xpress evaluation board! Simply sign up for your free board using the form here.

Accelerate Development with MPLAB Xpress Board

The MPLAB Xpress evaluation board enables you to start projects immediately! Key features include the 20-pin PIC16F18446 microcontroller as the on-board processor and a unique drag-and-drop programmer for compatibility with almost any USB-connected PC, laptop or tablet - no drivers needed. Additionally, the MPLAB Xpress evaluation board integrates seamlessly with our software tool chain, including the MPLAB Xpress cloud-based IDE. The evaluation board makes it quick and easy to build a working prototype in a short period of time.

About PIC16F18446 Product Family

As the centerpiece of the MPLAB Xpress evaluation board, the PIC16F18446 MCU combines high-resolution Intelligent Analog and Core Independent Peripherals (CIPs) for sensor end node applications. The product family offers 12-bit ADC with computation (ADC2), multiple communication interfaces and power management features. The product family has up to 28 KB Flash and 2 KB of RAM in compact 14- to 28- pin packages. They are suitable for a broad range of applications from IoT sensor end nodes, motor control, industrial processing control, medical, home appliances, touch sensing and automotive systems.

Key Features

  • High-precision 32 MHz internal oscillator
  • Up to 28 KB Flash program memory
  • Up to 2 KB of SRAM 
  • 12-bit ADC with computation (ADC2), up to 24 channels
  • eXtreme Low Power (XLP) with sleep currents down to 50 nA
  • IDLE and DOZE low power modes
  • Memory Access Partition (MAP)
  • Device Information Area (DIA)
  • Signal Measurement Timer (SMT)
  • Hardware Limit Timer (HLT)
  • Windowed Watch Dog Timer (WWDT)
  • Peripheral Pin Select (PPS)
  • Peripheral Model Disable (PMD)
  • Configurable Logic Cell (CLC)
  • Two comparators
  • Numerically Controlled Oscillator (NCO)
  • 5-bit DAC
  • Zero Cross Detect (ZCD)
  • On-chip temperature sensor
  • 10-bit PWMs 
  • Complementary Waveform Generator (CWG)
  • Data Signal Modulator (DSM)
  • EUSART, SPI, and I2C
  • Broad range of packages in 14- to 28-pins

For more information on the PIC16F18446 family of MCU products, visit www.microchip.com/PIC16F18446Family.

©Copyright 1998-2018 Microchip Technology Inc. All rights reserved.