Dataweek & Microchip AVR-IoT WG Development Board

For the chance to win a AVR-IoT WG Development Board
please fill in your details in the entry form below.

Win an AVR-IoT WG Development Board (AC164160) from Dataweek and make it easy to deploy IoT devices to Google Cloud IoT Core’s artificial intelligence and machine learning infrastructure.

The AVR-IoT WG development board combines a powerful 8-bit ATmega4808 MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully certified ATWINC1510 Wi-Fi® network controller.

The solution combines a powerful AVR microcontroller (MCU), a CryptoAuthentication secure element IC and a fully certified Wi-Fi network controller to provide a simple and effective way to connect embedded applications.

The AVR-IoT WG Development Board gives developers the ability to add Google Cloud connectivity to new and existing projects with a single click using a free online portal at www.AVR-IoT.com. Once connected, developers can use Microchip’s rapid development tools, MPLAB® Code Configurator (MCC) and Atmel START, to develop and debug in the cloud.

The board combines smart, connected and secure devices to enable designers to quickly connect IoT designs to the cloud.  The board is compatible with more than 450 MikroElektronika Click boards that expand sensors and actuator options.

* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number. 


Please complete the form to enter the competition:

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis
Icon-1

Lorem ipsum dolor sit

Increasing user satisfaction, adoption, productivity and ROI

Icon-2

Sed ut perspiciatis unde

Filling support gaps to improve end-user productivity

Icon-3

At vero eos et iusto

Easily scale to handle a projected 300 % increase in calls

video

Perspiciatis unde omnis iste natus error sit voluptatem

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.