For the chance to win a Microchip ADC Evaluation Board from Electronica Azi International
please fill in your details in the entry form below.
Win a Microchip ADC Evaluation Board from Electronica Azi International
The MCP3564 ADC Evaluation Board for PIC32 MCUs (ADM00583) provides the ability to evaluate the performance of the MCP3564. Providing a development platform for 32-bit PIC® device-based applications, using existing 100-pin PIC microcontroller Plug-in Module (PIM) systems that are compatible with the Explorer 16 and other high-pin count PIC32 device-based demo boards. The system comes with a programmed PIC32MX795F512L PIM module that communicates with the Energy Management Utility software for data exchange and ADC setup.
The 24-bit MCP356x and 16-bit MCP346x delta-sigma ADC families offer faster programmable data rates over similar devices on the market while providing high accuracy and lower noise performance. Available in a tiny 3 mm x 3 mm UQFN-20 package, these highly integrated ADCs meet increasing demand for small packaging in space-constrained applications such as portable instrumentation devices.
Most high-resolution delta-sigma ADCs on the market have slower programmable data rates of a few kSPS. The MCP356x and MCP346x families offer a much faster data rate, making the devices ideal for a variety of precision applications that require different data speeds, including industrial process control, factory automation and sensor transducers and transmitters. The ADCs also offer integrated features to eliminate the need for external components and reduce the overall cost of a system, including an internal oscillator, temperature sensor and burnout current source.
The new families provide 24-bit or 16-bit resolution, two/four/eight single-ended or one/two/four differential channel options, allowing developers to choose the most suitable ADC for their designs. The devices join Microchip’s extensive portfolio of versatile ADCs that meet the needs of a variety of speed, accuracy and power consumption requirements.
The MCP3564 ADC evaluation kit (ADM00583) is available to demonstrate the performance of the MCP356x family. The kit includes the following components:
* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.
Increasing user satisfaction, adoption, productivity and ROI
Filling support gaps to improve end-user productivity
Easily scale to handle a projected 300 % increase in calls
Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.