For the chance to win a Microchip SAM L21 Xplained Pro Evaluation Kit
please fill in your details in the entry form below.
Win a Microchip SAM L21 Xplained Pro Evaluation Kit (ATSAML21-XPRO-B) from Electronic Specifier Design.
The SAM L21 Xplained Pro evaluation kit is for evaluating and prototyping with the ultra-low power SAM L21 ARM® Cortex®-M0+ based microcontrollers. Microchip SAM L family of microcontrollers are built with innovative picoPower® Technology to deliver best-in-class low power consumption down to 25 µA/MHz in active mode, under 100nA in sleep mode and fast wake-up times of 1.2uS. These MCUs have achieved EEMBC certified ULPMark Score of 410, which is the highest score for an ARM® Cortex®-M23 or ARM® Cortex®- M0+ class device. In addition to ultra-low-power capabilities, these devices feature enhanced Peripheral Touch Controller, chip-level robust security, ARM®TrustZone® Technology, AES, Full Speed USB host and device, Event System and Sleepwalking, 12-bit analog, built in opAmps and much more.
A rich set of peripherals, flexibility and ease-of-use combined with Ultra low power consumption make the SAM L21 ARM Cortex-M0+ based microcontroller series ideal for IoT, wireless, and any system that needs large memories and ultra-low power consumption. The SAM L21 is designed for simple and intuitive migration between SAM L devices with identical peripheral modules, compatible code and a linear address map and is compatible with the SAM D family of general-purpose MCUs.
Increasing user satisfaction, adoption, productivity and ROI
Filling support gaps to improve end-user productivity
Easily scale to handle a projected 300 % increase in calls
Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.