Electronic Specifier Product & Microchip LAN7430 PCIe 3.1 at 2.5GTs to 10/100/1000 Ethernet Evaluation Board

For the chance to win a LAN7430 PCIe 3.1 at 2.5GTs to 10/100/1000 Ethernet Evaluation Board 
please fill in your details in the entry form below

Win a LAN7430 PCIe 3.1 Ethernet Bridge Evaluation Board (EVB-LAN7430) from Electronic Specifier Product.

Microchip's LAN7430 is a PCIe 3.1 (at 2.5GT/s) to Gigabit Ethernet bridge, providing an ultra-high-performance and cost-effective PCIe to Ethernet connectivity solution for embedded and automotive applications. LAN7430 contains an integrated Ethernet PHY, PCIe PHY, PCIe endpoint controller, Ethernet MAC, Integrated OTP, JTAG TAP and EEPROM controller. The device supports 10BASE-T, 100BASE-TX and 1000BASE-T Ethernet with auto-negotiation, auto-polarity correction, HP Auto-MDIX† support and is compliant with IEEE 802.3/802.3u/802.3ab standards.

PCIe-based networking provides flexibility for the routing and placement of network connections anywhere in the system. Specific enhancements for PCIe LPSS (Low Power Sub-States) L1.1 and LPSS L1.2 have been integrated to lower system power consumption. LAN7430 is available with a wide range of drivers including Windows®, Linux®, and Pseudo Code for development towards RTOS. LAN7430 also supports Precision Time Protocol using industry standard 1588-2008 PTP. GPIOs are provided that can be software defined for this function.  Included within this feature is a programmable timer compare output that can also be software configured.

The LAN7430 integrates all needed voltage regulators and requires only a single 3.3V supply. Further BOM savings can be realized through the integrated clock tree only requiring one external crystal or clock source. An EEPROM interface is provided although is not mandatory - an integrated OTP memory can provide for configuration data, further reducing system design cost and burden.

The LAN7430 is backed by Microchip’s free LANCheck® online design review service that reviews customer designs, ensuring that best design practices are used.


* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.


Please complete the form to enter the competition:

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis
Icon-1

Lorem ipsum dolor sit

Increasing user satisfaction, adoption, productivity and ROI

Icon-2

Sed ut perspiciatis unde

Filling support gaps to improve end-user productivity

Icon-3

At vero eos et iusto

Easily scale to handle a projected 300 % increase in calls

video

Perspiciatis unde omnis iste natus error sit voluptatem

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.