Electronica Azi & Microchip dsPIC33CH Curiosity Development Board

For the chance to win a Microchip dsPIC33CH Curiosity Development Board (DM330028)
please fill in your details in the entry form below.

Microchip and Electronica Azi are offering you the chance to win a Microchip dsPIC33CH Curiosity Development Board (DM330028). The dsPIC33CH Curiosity Development Board is a cost-effective development and demonstration platform for the dsPIC33CH128MP508 family of dual core high performance digital signal controllers.

The dsPIC33CH has one core that is designed to function as a master while the other is designed as a slave. The slave core is useful for executing dedicated, time-critical control code while the master core is busy running the user interface, system monitoring and communications functions, customised for the end application. 


The dsPIC33CH is designed specifically to facilitate independent code development for each core by separate design teams and allows seamless integration when they are brought together in one chip.


The board is designed to take full advantage of Microchip’s MPLAB® X IDE and includes an integrated programmer/debugger. The board requires no additional hardware, making it a perfect starting point to explore the dsPIC33CH dual core family.


Supported by Microchip’s MPLAB® development ecosystem, including Microchip’s MPLAB Integrated Development Environment and MPLAB Code Configurator; the dsPIC33CH Curiosity Development Board is a cost-effective and flexible platform enabling customers to rapidly create a feature-rich prototype.


The board supports the dsPIC33CH Plug-in Module for motor control platforms, available for Microchip’s MCLV-2 and MCHV 2/3 systems. The dsPIC33CH PIM for general-purpose platforms is now also available for the Explorer 16/32 development board.



* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.


Please complete the form to enter the competition:

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis
Icon-1

Lorem ipsum dolor sit

Increasing user satisfaction, adoption, productivity and ROI

Icon-2

Sed ut perspiciatis unde

Filling support gaps to improve end-user productivity

Icon-3

At vero eos et iusto

Easily scale to handle a projected 300 % increase in calls

video

Perspiciatis unde omnis iste natus error sit voluptatem

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.