Electronica Azi & Microchip ATmega4809 Xplained Pro (ATmega4809-XPRO)

For the chance to win a ATmega4809 Xplained Pro (ATmega4809-XPRO)  please fill in your details in the entry form below.

Microchip and Electronica Azi are offering you the chance to win a ATmega4809 Xplained Pro (ATmega4809-XPRO). The ATmega4809 Xplained Pro evaluation kit is a hardware platform for evaluating the ATmega4809 AVR® microcontroller (MCU).  Supported by the integrated development platform Atmel Studio, the kit provides easy access to the features of the ATmega4809 to fully understand how to integrate the device into a custom design.


The ATmega4809 is a microcontroller featuring the 8-bit AVR® processor with hardware multiplier - running at up to 20MHz and with up to 48 KB Flash, 6 KB SRAM and 256 bytes of EEPROM in 48-pin packages. The series uses the latest Core Independent Peripherals with low power features. Including Event System, intelligent analog and advanced peripherals.

The ATmega4809 Xplained Pro evaluation kit have a mikroBUS™ compatible socket, allowing for the easy addition of sensors, actuators or communications interfaces from Mikroelektronika’s extensive library of click boards. The Xplained Pro extension kits offer additional peripherals to extend the features of the board and ease the development of custom designs.

The Xplained Pro MCU series evaluation kits include an on-board Embedded Debugger (EDBG), eliminating the need for external tools to program or debug the ATmega4809. The kit supports additional peripherals to extend the features of the board with Xplained Pro extension kits and MikroElektronika mikroBUS™ compatible click boards.



* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. By entering your contact details, you agree to the sharing your details with the publication running this competition and give them permission if you are a winner to publish your name.


Please complete the form to enter the competition:

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis
Icon-1

Lorem ipsum dolor sit

Increasing user satisfaction, adoption, productivity and ROI

Icon-2

Sed ut perspiciatis unde

Filling support gaps to improve end-user productivity

Icon-3

At vero eos et iusto

Easily scale to handle a projected 300 % increase in calls

video

Perspiciatis unde omnis iste natus error sit voluptatem

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.