Electronica Azi & Microchip PIC-IoT WG Development Board 

For the chance to win a Microchip PIC-IoT WG Development Board (AC164164) from Electronica Azi
please fill in your details in the entry form below.

Win an Microchip PIC-IoT WG Development Board (AC164164) from Electronica Azi

The PIC-IoT WG Development Board combines a powerful PIC24FJ128GA705 MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully certified ATWINC1510 Wi-Fi® network controller - which provides the most simple and effective way to connect embedded applications to the Google Cloud IoT Core. The board also includes an on-board debugger and requires no external hardware to program and debug the MCU.

The kit board is supported by the MPLAB X Integrated Development Environment (IDE) and MCC rapid prototyping tool. The board is compatible with more than 450 MikroElektronika Click boards™ that expand sensors and actuator options.

As part of Microchip’s extended partnership with Google Cloud, the PIC-IoT WG Development Board enables PIC MCU designers to easily add cloud connectivity to next generation products using a free online portal at www.PIC-IoT.com. Once connected, developers can use Microchip’s MPLAB® Code Configurator (MCC) rapid development tool to develop, debug and customize their application. 


* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.


Please complete the form to enter the competition:

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis
Icon-1

Lorem ipsum dolor sit

Increasing user satisfaction, adoption, productivity and ROI

Icon-2

Sed ut perspiciatis unde

Filling support gaps to improve end-user productivity

Icon-3

At vero eos et iusto

Easily scale to handle a projected 300 % increase in calls

video

Perspiciatis unde omnis iste natus error sit voluptatem

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.