For the chance to win a Microchip PIC-IoT WG Development Board (AC164164) from ElektroNet
please fill in your details in the entry form below.
Win an Microchip PIC-IoT WG Development Board (AC164164) from ElektroNet
The PIC-IoT WG Development Board combines a powerful PIC24FJ128GA705 MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully certified ATWINC1510 Wi-Fi® network controller - which provides the most simple and effective way to connect embedded applications to the Google Cloud IoT Core. The board also includes an on-board debugger and requires no external hardware to program and debug the MCU.
The kit board is supported by the MPLAB X Integrated Development Environment (IDE) and MCC rapid prototyping tool. The board is compatible with more than 450 MikroElektronika Click boards™ that expand sensors and actuator options.
As part of Microchip’s extended partnership with Google Cloud, the PIC-IoT WG Development Board enables PIC MCU designers to easily add cloud connectivity to next generation products using a free online portal at www.PIC-IoT.com. Once connected, developers can use Microchip’s MPLAB® Code Configurator (MCC) rapid development tool to develop, debug and customize their application.
Increasing user satisfaction, adoption, productivity and ROI
Filling support gaps to improve end-user productivity
Easily scale to handle a projected 300 % increase in calls
Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.