Elektronika Praktyczna & Microchip SAM L21 Xplained Pro Evaluation Kit 

For the chance to win a Microchip SAM L21 Xplained Pro Evaluation Kit
please fill in your details in the entry form below.

Win a Microchip SAM L21 Xplained Pro Evaluation Kit (ATSAML21-XPRO-B) from Elektronika Praktyczna.

The SAM L21 Xplained Pro evaluation kit is for evaluating and prototyping with the ultra-low power SAM L21 ARM® Cortex®-M0+ based microcontrollers. Microchip SAM L family of microcontrollers are built with innovative picoPower® Technology to deliver best-in-class low power consumption down to 25 µA/MHz in active mode, under 100nA in sleep mode and fast wake-up times of 1.2uS. These MCUs have achieved EEMBC certified ULPMark Score of 410, which is the highest score for an ARM® Cortex®-M23 or ARM® Cortex®- M0+ class device. In addition to ultra-low-power capabilities, these devices feature enhanced Peripheral Touch Controller, chip-level robust security, ARM®TrustZone® Technology, AES, Full Speed USB host and device, Event System and Sleepwalking, 12-bit analog, built in opAmps and much more.


 A rich set of peripherals, flexibility and ease-of-use combined with Ultra low power consumption make the SAM L21 ARM Cortex-M0+ based microcontroller series ideal for IoT, wireless, and any system that needs large memories and ultra-low power consumption. The SAM L21 is designed for simple and intuitive migration between SAM L devices with identical peripheral modules, compatible code and a linear address map and is compatible with the SAM D family of general-purpose MCUs.





 * Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.


Please complete the form to enter the competition:

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis
Icon-1

Lorem ipsum dolor sit

Increasing user satisfaction, adoption, productivity and ROI

Icon-2

Sed ut perspiciatis unde

Filling support gaps to improve end-user productivity

Icon-3

At vero eos et iusto

Easily scale to handle a projected 300 % increase in calls

video

Perspiciatis unde omnis iste natus error sit voluptatem

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.