For the chance to win a Microchip 1 Msps SAR ADC Evaluation Kit from Mikrokontroler
please fill in your details in the entry form below.
Win a Microchip 1 Msps SAR ADC Evaluation Kit (ADM00873-BNDL) from Mikrokontroler
The 1 Msps SAR ADC Evaluation Kit (ADM00873-BNDL) includes all tool sets needed to evaluate the MCP33131D-10 16-bit 1 Msps SAR A/D converter. This kit includes MCP331x1x-xx 1 Msps SAR ADC Evaluation Board with 9V Power Supply, Pre-programmed PIC32 Curiosity Board and USB cable.
Designed to operate in high temperatures and high electromagnetic environments, the MCP331x1(D)-xx family includes the industry’s only one million samples per second (Msps) fully AEC-Q100-qualified 16-bit SAR, providing the reliability required for automotive and industrial applications. The MCP6D11 differential amplifier provides a low-distortion, high-accuracy interface to achieve the full performance of the ADC within systems.
The MCP331x1(D)-xx family ranges in resolution from 12-, 14- and 16-bit, with speed options ranging from 500 kilosamples per second (ksps) to 1 Msps, allowing developers to choose the right ADC for their designs. A fixed low analog supply voltage (AVDD) of 1.8V and low-current operation (1.6 mA typical active current for 1 Msps and 1.4 mA for 500 ksps) enables this family of ADCs to have an ultra-low power consumption, while maintaining a wide input full-scale range. These devices support a wide digital I/O interface voltage (DVIO) range (1.7V - 5.5V) which allows it to interface with most host devices, including Microchip’s PIC32, AVR® and Arm®-based microcontrollers and microprocessors. This eliminates the need for using external voltage level shifters.
The MCP331x1D-XX Evaluation Kit is available to demonstrate the performance of the MCP331x1D-XX SAR ADC family devices. The evaluation kit includes the following:
Increasing user satisfaction, adoption, productivity and ROI
Filling support gaps to improve end-user productivity
Easily scale to handle a projected 300 % increase in calls
Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.