REDE & Microchip MPLAB®
PICkit™ 4 In-Circuit Debugger

For the chance to win a Microchip MPLAB PICkit 4 In-Circuit Debugger
please fill in your details in the entry form below.

Microchip and REDE are offering you the chance to win a MPLAB® PICkit™ 4 In-Circuit Debugger (PG164140). The Microchip MPLAB PICkit 4 In-Circuit Debugger allows fast and easy debugging and programming of PIC® and dsPIC® flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE).

The MPLAB PICkit 4 programs faster than its predecessor with a powerful 32-bit 300MHz SAME70 MCU and comes ready to support PIC and dsPIC MCU devices. Along with a wider target voltage, the PICkit 4 supports advanced interfaces such as 4-wire JTAG and Serial Wire Debug with streaming Data Gateway, while being backward compatible for demo boards, headers and target systems using 2-wire JTAG and ICSP.

Key features of the PICkit 4 include matching silicon clocking speed, supplying up to 50Ma of power to the target, a minimal current consumption at <100µA from target, and an option to be self-powered from the target.

The MPLAB PICkit 4 is connected to the design engineer's computer using a high-speed 2.0 USB interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™).

Currently, the MPLAB PICkit 4 In-Circuit Debugger/Programmer supports many but not all PIC MCUs and dsPIC DSCs, but is being continually upgraded to add support for new devices.




 * Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.


Please complete the form to enter the competition:

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis
Icon-1

Lorem ipsum dolor sit

Increasing user satisfaction, adoption, productivity and ROI

Icon-2

Sed ut perspiciatis unde

Filling support gaps to improve end-user productivity

Icon-3

At vero eos et iusto

Easily scale to handle a projected 300 % increase in calls

video

Perspiciatis unde omnis iste natus error sit voluptatem

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.