Svet Elektronike & 1 Msps SAR ADC Evaluation Kit 

For the chance to win a Microchip 1 Msps SAR ADC Evaluation Kit from Svet Elektronike
please fill in your details in the entry form below.

Win a Microchip 1 Msps SAR ADC Evaluation Kit (ADM00873-BNDL) from Svet Elektronike

The 1 Msps SAR ADC Evaluation Kit (ADM00873-BNDL) includes all tool sets needed to evaluate the MCP33131D-10 16-bit 1 Msps SAR A/D converter. This kit includes MCP331x1x-xx 1 Msps SAR ADC Evaluation Board with 9V Power Supply, Pre-programmed PIC32 Curiosity Board and USB cable. 

Designed to operate in high temperatures and high electromagnetic environments, the MCP331x1(D)-xx family includes the industry’s only one million samples per second (Msps) fully AEC-Q100-qualified 16-bit SAR, providing the reliability required for automotive and industrial applications. The MCP6D11 differential amplifier provides a low-distortion, high-accuracy interface to achieve the full performance of the ADC within systems.

The MCP331x1(D)-xx family ranges in resolution from 12-, 14- and 16-bit, with speed options ranging from 500 kilosamples per second (ksps) to 1 Msps, allowing developers to choose the right ADC for their designs. A fixed low analog supply voltage (AVDD) of 1.8V and low-current operation (1.6 mA typical active current for 1 Msps and 1.4 mA for 500 ksps) enables this family of ADCs to have an ultra-low power consumption, while maintaining a wide input full-scale range. These devices support a wide digital I/O interface voltage (DVIO) range (1.7V - 5.5V) which allows it to interface with most host devices, including Microchip’s PIC32, AVR® and Arm®-based microcontrollers and microprocessors. This eliminates the need for using external voltage level shifters.

The MCP331x1D-XX Evaluation Kit is available to demonstrate the performance of the MCP331x1D-XX SAR ADC family devices. The evaluation kit includes the following:

  • MCP331x1D Evaluation Board
  • PIC32MZ EF MCU Curiosity Board for data collection
  • SAR ADC Utility PC Graphical User Interface (GUI)


* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.


Please complete the form to enter the competition:

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis
Icon-1

Lorem ipsum dolor sit

Increasing user satisfaction, adoption, productivity and ROI

Icon-2

Sed ut perspiciatis unde

Filling support gaps to improve end-user productivity

Icon-3

At vero eos et iusto

Easily scale to handle a projected 300 % increase in calls

video

Perspiciatis unde omnis iste natus error sit voluptatem

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.