DPS & Microchip AVR Dragon Debugger

For the chance to win a Microchip AVR Dragon Debugger
please fill in your details in the entry form below.

Microchip and DPS are offering you the chance to win a AVR Dragon Debugger (ATAVRDRAGON). The Microchip AVR Dragon sets a new standard for low cost development tools for 8-bit and 32-bit AVR devices with On Chip Debug (OCD) capability. The AVR Dragon can perform a symbolic debug on all devices with OCD with SPI, JTAG, PDI, high voltage programming, parallel programming and aWire modes.


The debugger is USB powered, capable of sourcing power to an external target; and the onboard prototype area allows simple programming and debugging without any additional hardware besides strapping cables.


Key features of the Microchip AVR Dragon include: on-board 128Kb SRAM for fast statement level stepping, full-speed USB 2.0 compliant host interface (12MB/s), robust level converters supporting 1.8V to 5.5V target operation, and support up to 3 hardware program breakpoints or 1 maskable data breakpoint.


A development area lets designers build their own circuitry or add sockets for the desired device footprint. The debugger also supports NanoTrace, depending on the OCD module on the AVR device, using the target device’s memory.

For your chance to win a Microchip AVR Dragon Debugger, visit (enter) and enter your details in the online entry form.




* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative.


Please complete the form to enter the competition:

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis
Icon-1

Lorem ipsum dolor sit

Increasing user satisfaction, adoption, productivity and ROI

Icon-2

Sed ut perspiciatis unde

Filling support gaps to improve end-user productivity

Icon-3

At vero eos et iusto

Easily scale to handle a projected 300 % increase in calls

video

Perspiciatis unde omnis iste natus error sit voluptatem

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.