DPS & Microchip SAMA5D2 Xplained Ultra Board

For the chance to win a Microchip SAMA5D2 Xplained Ultra Board please fill in your details in the entry form below.


Microchip and DPS are offering you the chance to win a Microchip SAMA5D2 Xplained Ultra board (ATSAMA5D2C-XULT). The Microchip SAMA5D2 Xplained Ultra board is a fast prototyping and evaluation platform for the SAMA5D2 series of MPUs. 


The SAMA5D2 series is a high-performance, ultra-low-power ARM Cortex-A5 processor based MPU. The Cortex A5 processor runs up to 500MHz and features the ARM NEON SIMD engine a 128kB L2 cache and a floating point unit. It supports multiple memories, including latest-generation technologies such as DDR3, LPDDR3, and QSPI Flash. It integrates powerful peripherals for connectivity (EMAC, USB, dual CAN, up to 10 UARTs, etc.) and user interface applications (TFT LCD controller, PCAP and resistive touch controllers, touch controller, class D amplifier, audio PLL, CMOS sensor interface, etc.). The devices offer advanced security functions to protect customer code and secure external data transfers. These include ARM TrustZone, tamper detection, secure data storage, hardware encryption engine, on-the-fly decryption of code stored in external DDR or QSPI memory and a secure boot loader


The SAMA5D2 Xplained Ultra board allows users to extensively evaluate, prototype and create application specific designs. The board includes eMMC and DDR3 memories as well as a rich set of connectivity options.


A Linux distribution and software package allows you to easily get started with your development; and connectors and expansion headers allows for easy customization and quick access to leading edge embedded features such as the Class D amplifier or the capacitive touch controller (PTC).




* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative.


Please complete the form to enter the competition:

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis
Icon-1

Lorem ipsum dolor sit

Increasing user satisfaction, adoption, productivity and ROI

Icon-2

Sed ut perspiciatis unde

Filling support gaps to improve end-user productivity

Icon-3

At vero eos et iusto

Easily scale to handle a projected 300 % increase in calls

video

Perspiciatis unde omnis iste natus error sit voluptatem

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.