Electronica Azi & Microchip SAM L11 Xplained Pro Evaluation Kit 

For the chance to win a Microchip SAM L11 Xplained Pro Evaluation Kit (DM320205) please fill in your details in the entry form below.

Microchip and Electronica Azi are offering you the chance to win a Microchip SAM L11 Xplained Pro Evaluation Kit (DM320205). The Microchip SAM L11 Xplained Pro Evaluation Kit is ideal for evaluating and prototyping with the ultra-low power SAM L11 ARM® Cortex®-M23 based microcontrollers.


The new  SAM L11 MCU features Arm TrustZone® for Armv8-M, a programmable environment that provides hardware isolation between certified libraries, IP and application code. Microchip enables robust security by including chip-level tamper resistance, secure boot and secure key storage which, when combined with TrustZone technology, protects customer applications from both remote and physical attacks.


The SAM L11 Xplained Pro Evaluation kit features a microBUS socket and Xplained pro extension headers to expand the development with Mikroelektronika click boards and Xplained pro extension kits. The kit also includes an on-board Embedded Debugger and a Xplained Pro Analog Module(XAM) that can be used with the Data Visualizer tool to monitor and analyze power consumption in real time.


The Pro Evaluation Kit supports all SAM L10/11 MCUs by the Atmel Studio 7 Integrated Development Environment (IDE), IAR Embedded Workbench, Arm Keil® MDK as well as the Atmel START. Microchip’s QTouch® Modular Library, 2D Touch Surface Library and QTouch Configurator are also available to simplify touch development.



* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. By entering your contact details, you agree to the sharing your details with the publication running this competition and give them permission if you are a winner to publish your name.


Please complete the form to enter the competition:

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis
Icon-1

Lorem ipsum dolor sit

Increasing user satisfaction, adoption, productivity and ROI

Icon-2

Sed ut perspiciatis unde

Filling support gaps to improve end-user productivity

Icon-3

At vero eos et iusto

Easily scale to handle a projected 300 % increase in calls

video

Perspiciatis unde omnis iste natus error sit voluptatem

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.