Electronica Azi & Microchip STK600 Kit

For the chance to win a Microchip STK600 Kit please fill in your details in the entry form below.

Microchip and Electronica Azi are offering you the chance to win a Microchip STK600 Kit (ATSTK600). The Microchip STK600 kit is a starter kit and development system for the 8-bit and 32-bit AVR microcontrollers. The kit gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs. 


The system consists of a generic socketcard, on which the AVR device is inserted, and a device specific signal routing card, which routes the signals from the socket pins to the different functions on the STK600 main board dependant on the device. This design simplifies hardware setup when switching from one AVR device to another.


The kit offers access to all device pins, and several useful hardware functions such as pushbuttons, LEDs, and dataflash to create a complete system for prototyping and testing new designs. Free Atmel Studio IDE lets designers write and compile firmware in either assembly or C language and download the code to the target AVR device.The board also has adjustable voltage supply and adjustable clock to the target AVR device. 


The VCC level and clock frequency can be adjusted on the fly from Atmel Studio, giving designers the ability to test the performance at different voltage levels and clock frequencies with just the click of a button.



* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. By entering your contact details, you agree to the sharing your details with the publication running this competition and give them permission if you are a winner to publish your name.


Please complete the form to enter the competition:

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis
Icon-1

Lorem ipsum dolor sit

Increasing user satisfaction, adoption, productivity and ROI

Icon-2

Sed ut perspiciatis unde

Filling support gaps to improve end-user productivity

Icon-3

At vero eos et iusto

Easily scale to handle a projected 300 % increase in calls

video

Perspiciatis unde omnis iste natus error sit voluptatem

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.