DPS & ADC Evaluation Board for PIC32 MCUs

For the chance to win a Microchip ADC Evaluation Board from DPS
please fill in your details in the entry form below.

Win a Microchip ADC Evaluation Board from DPS

The MCP3564 ADC Evaluation Board for PIC32 MCUs (ADM00583) provides the ability to evaluate the performance of the MCP3564. Providing a development platform for 32-bit PIC® device-based applications, using existing 100-pin PIC microcontroller Plug-in Module (PIM) systems that are compatible with the Explorer 16 and other high-pin count PIC32 device-based demo boards. The system comes with a programmed PIC32MX795F512L PIM module that communicates with the Energy Management Utility software for data exchange and ADC setup.

The 24-bit MCP356x and 16-bit MCP346x delta-sigma ADC families offer faster programmable data rates over similar devices on the market while providing high accuracy and lower noise performance. Available in a tiny 3 mm x 3 mm UQFN-20 package, these highly integrated ADCs meet increasing demand for small packaging in space-constrained applications such as portable instrumentation devices. 

Most high-resolution delta-sigma ADCs on the market have slower programmable data rates of a few kSPS. The MCP356x and MCP346x families offer a much faster data rate, making the devices ideal for a variety of precision applications that require different data speeds, including industrial process control, factory automation and sensor transducers and transmitters. The ADCs also offer integrated features to eliminate the need for external components and reduce the overall cost of a system, including an internal oscillator, temperature sensor and burnout current source.

The new families provide 24-bit or 16-bit resolution, two/four/eight single-ended or one/two/four differential channel options, allowing developers to choose the most suitable ADC for their designs. The devices join Microchip’s extensive portfolio of versatile ADCs that meet the needs of a variety of speed, accuracy and power consumption requirements.

The MCP3564 ADC evaluation kit (ADM00583) is available to demonstrate the performance of the MCP356x family. The kit includes the following components:

  • MCP3564 ADC Evaluation Board for PIC32 MCUs (ADM00583)
  • PIC32MX795F512L PIM
  • USB Cable

* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.



Please complete the form to enter the competition:

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis
Icon-1

Lorem ipsum dolor sit

Increasing user satisfaction, adoption, productivity and ROI

Icon-2

Sed ut perspiciatis unde

Filling support gaps to improve end-user productivity

Icon-3

At vero eos et iusto

Easily scale to handle a projected 300 % increase in calls

video

Perspiciatis unde omnis iste natus error sit voluptatem

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.