For the chance to win a Microchip SAM D20 Xplained Pro Evaluation Kit from DPS
please fill in your details in the entry form below.
Win a Microchip SAM D20 Xplained Pro Evaluation Kit from DPS
The SAM D20 Xplained Pro evaluation kit is a hardware platform to evaluate the ATSAMD20J18A microcontroller. The SAM D20 Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM D20 Cortex®-M0+ processor-based microcontrollers that are ideal for a wide range of home automation, consumer, metering, and industrial applications These devices offer 256KB of self-programmable flash, 32KB of SRAM and are capable of running at up to 48MHz.
The Xplained Pro MCU series evaluation kits include an on-board Embedded Debugger, and no external tools are necessary to program or debug the ATSAMD20J18A. This offers additional peripherals to extend the features of the board and ease the development of custom designs. The user can get started using the ATSAMD20J18A peripherals right away and to get an understanding of how to integrate the device in their own design. Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the ATSAMD20J18A.
Users also have the option to expand with the many Xplained Pro extension kits available, including the I/O1 Xplained Pro, OLED1 Xplained Pro, and PROTO1 Xplained Pro. The evaluation kit includes the following features:
* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.
View Microchip's Privacy Policy
Increasing user satisfaction, adoption, productivity and ROI
Filling support gaps to improve end-user productivity
Easily scale to handle a projected 300 % increase in calls
Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.