Electronica Azi & Microchip AVR128DB48 Curiosity Nano Evaluation Kit

Win a Microchip AVR128DB48 Curiosity Nano Evaluation Kit (EV35L43A) from Electronica Azi and if you don’t win, receive a 20% off voucher, plus free shipping for one of these kits.

Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the AVR128DB48 Curiosity Nano Evaluation Kit offers complete support for your next design.

The AVR DB family of microcontrollers feature the well-known AVR CPU, now running at up to 24 MHz across the full supply voltage range of 1.8V to 5.5V. The family includes 32 KB, 64 KB, and 128 KB Flash variants in 28- to 64-pin package options. The AVR DB family is designed to bring analog signal conditioning, real-time control and multi-voltage operation to applications including industrial control, home appliance products, automotive, and Internet of Things (IoT). 

The USB-powered kit features an on-board programmer/debugger that seamlessly integrates with MPLAB® X and Microchip Studio Integrated Development Environments (IDEs). Its small form factor makes the board excellent for breadboard soldering or you can combine it with the Curiosity Nano Base for Click boards™, which features multiple mikroBUS™ sockets so you can easily add sensors, actuators or communications interfaces from Mikroelektronika’s extensive selection of Click boards.

This product includes the following features:

  • AVR128DA48 microcontroller
  • Yellow user LED
  • 32.768 kHz Crystal and 16 MHz Crystal
  • On-board debugger
  • USB powered or externally powered
  • Adjustable target voltage

Win a Microchip AVR128DB48 Curiosity Nano Evaluation Kit!

Please complete the form to enter the competition. Click Here for terms and conditions.

Highlights

  • Using high-precision architectures enables superior DC performance, regardless of operating conditions
  • Low noise and additional EMI filtering on the inputs provide additional protection in electrically noisy environments
  • Small packages, such as leadless DFNs, are ideal for space-constrained designs
  • A wide operating temperature range of –40°C to +125°C provides a robust solution even at extreme temperatures

Microchip Instrumentation Amplifier with mCAL Technology

The MCP6N11 and MCP6V2x Wheatstone Bridge Reference Design demonstrates the performance of Microchip's MCP6N11 instrumentation amplifier (INA) and a traditional three op amp INA using Microchip's MCP6V26 and MCP6V27 auto-zeroed op amps. The input signal comes from an RTD temperature sensor in a Wheatstone bridge. Real world interference is added to the bridge's output, to provide realistic performance comparisons. Data is gathered and displayed on a PC, for ease of use. The USB PIC® microcontroller and included Graphical User Interface (GUI) provides the means to configure the board and collect sample data.