Electronica Azi & Microchip PIC32CX-BZ2 and WBZ451 Curiosity Development Board

Win a Microchip PIC32CX-BZ2 and WBZ451 Curiosity Development Board (EV96B94A) from Electronica Azi and if you don’t win, receive a 15% off coupon for this board, plus free shipping.

The PIC32CX-BZ2 and WBZ451 Curiosity Development Board, based on the WBZ451PE module, is the best development platform for evaluating the PIC32CX-BZ2 family of MCUs. It comes preconfigured with an out-of-the-box multi-protocol demo application and features a temperature sensor, a current measurement header, an RGB LED and a MikroElectronika mikroBUS socket to attach a plethora of sensors and add-on boards.

Wireless connectivity has become a mandatory feature for many products but often increases the cost and complexity of system design since it generally must be added as part of the larger application. Microchip introduced its first Arm Cortex®-M4F-based PIC family to solve this wireless connectivity design challenge by integrating Bluetooth Low Energy functionality directly into one of a system’s most basic components, supported by one of the industry’s most comprehensive developer ecosystems.

Microchip’s PIC32CX-BZ2 family includes System-on-Chip (SoC) devices as well as global regulatory-certified, RF-ready modules. In addition to Bluetooth Low Energy functionality, the family includes Zigbee® stacks and Over the Air (OTA) update capabilities. Hardware features include a 12-bit analog to digital converter (ADC), multiple timer/counters for control (TCC) channels, an on-board encryption engine, and a broad set of interfaces to touch, CAN, sensor, display and other peripherals.

The family’s 1 MB of Flash memory supports large application codes, multiprotocol wireless stacks, and OTA updates. AEC-Q100 Grade 1 (125 °C) qualified packages further simplify wireless connectivity integration where highly robust solutions are required.

Win a Microchip PIC32CX-BZ2 and WBZ451 Curiosity Development Board!

Please complete the form to enter the competition. Click Here for terms and conditions.

Highlights

  • Using high-precision architectures enables superior DC performance, regardless of operating conditions
  • Low noise and additional EMI filtering on the inputs provide additional protection in electrically noisy environments
  • Small packages, such as leadless DFNs, are ideal for space-constrained designs
  • A wide operating temperature range of –40°C to +125°C provides a robust solution even at extreme temperatures

Microchip Instrumentation Amplifier with mCAL Technology

The MCP6N11 and MCP6V2x Wheatstone Bridge Reference Design demonstrates the performance of Microchip's MCP6N11 instrumentation amplifier (INA) and a traditional three op amp INA using Microchip's MCP6V26 and MCP6V27 auto-zeroed op amps. The input signal comes from an RTD temperature sensor in a Wheatstone bridge. Real world interference is added to the bridge's output, to provide realistic performance comparisons. Data is gathered and displayed on a PC, for ease of use. The USB PIC® microcontroller and included Graphical User Interface (GUI) provides the means to configure the board and collect sample data.