Electronica Azi & Microchip SAM D20 Xplained Pro Evaluation Kit

For the chance to win a Microchip SAM D20 Xplained Pro Evaluation Kit from Electronica Azi
please fill in your details in the entry form below.

Win a Microchip SAM D20 Xplained Pro Evaluation Kit from Electronica Azi

The SAM D20 Xplained Pro evaluation kit is a hardware platform to evaluate the ATSAMD20J18A microcontroller. The SAM D20 Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM D20 Cortex®-M0+ processor-based microcontrollers that are ideal for a wide range of home automation, consumer, metering, and industrial applications  These devices offer 256KB of self-programmable flash, 32KB of SRAM and are capable of running at up to 48MHz.

The Xplained Pro MCU series evaluation kits include an on-board Embedded Debugger, and no external tools are necessary to program or debug the ATSAMD20J18A. This offers additional peripherals to extend the features of the board and ease the development of custom designs. The user can get started using the ATSAMD20J18A peripherals right away and to get an understanding of how to integrate the device in their own design. Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the ATSAMD20J18A.

Users also have the option to expand with the many Xplained Pro extension kits available, including the I/O1 Xplained Pro, OLED1 Xplained Pro, and PROTO1 Xplained Pro. The evaluation kit includes the following features: 

  • Atmel ATSAMD20J18A microcontroller
  • Embedded debugger (EDBG)
  • Digital I/O
  • Two possible power sources
  • 32kHz crystal

* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.



View Microchip's Privacy Policy


Please complete the form to enter the competition:

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis
Icon-1

Lorem ipsum dolor sit

Increasing user satisfaction, adoption, productivity and ROI

Icon-2

Sed ut perspiciatis unde

Filling support gaps to improve end-user productivity

Icon-3

At vero eos et iusto

Easily scale to handle a projected 300 % increase in calls

video

Perspiciatis unde omnis iste natus error sit voluptatem

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.