Electronica Azi & Microchip Explorer 16/32 Development Board

Win a Microchip Explorer 16/32 Development Board (DM240001-2) from Electronica Azi and if you don’t win, receive a 15% off coupon for this board, plus free shipping.

The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts Processor Plug-In Modules (PIMs) designed for the Explorer 16 or Explorer 16/32 development board for easy device swapping.

In addition to the hardware features provided by the board, hardware expansion is possible through the use of PICtail™ Plus daughter cards and mikroBUS™ accessory boards. Coupled with the integrated PICkit™-On-Board (PKOB), MPLAB ICD 4 In-Circuit Debugger real-time debug facilities enable faster evaluation and prototyping of application.

Choose PIM of your choice based on MCUs and DSCs under consideration from wide range of Processor Plug-In Modules. This board is optimal for customers migrating from Classic Explorer 16 to new Explorer 16/32 platform, while all the necessary additional components like Processor Plug-In Modules and PICtail™ Plus Daughter Boards are already available. The DM240001-3 is another great option for a customer that wants a board that ships with a PIM and two USB cables.

Win a Microchip Explorer 16/32 Development Board

Please complete the form to enter the competition. Click Here for terms and conditions.

Highlights

  • Using high-precision architectures enables superior DC performance, regardless of operating conditions
  • Low noise and additional EMI filtering on the inputs provide additional protection in electrically noisy environments
  • Small packages, such as leadless DFNs, are ideal for space-constrained designs
  • A wide operating temperature range of –40°C to +125°C provides a robust solution even at extreme temperatures

Microchip Instrumentation Amplifier with mCAL Technology

The MCP6N11 and MCP6V2x Wheatstone Bridge Reference Design demonstrates the performance of Microchip's MCP6N11 instrumentation amplifier (INA) and a traditional three op amp INA using Microchip's MCP6V26 and MCP6V27 auto-zeroed op amps. The input signal comes from an RTD temperature sensor in a Wheatstone bridge. Real world interference is added to the bridge's output, to provide realistic performance comparisons. Data is gathered and displayed on a PC, for ease of use. The USB PIC® microcontroller and included Graphical User Interface (GUI) provides the means to configure the board and collect sample data.