Electronica Azi & Microchip PIC32CK GC Curiosity Ultra Development Board
Win a Microchip PIC32CK GC Curiosity Ultra Development Board (EV44P93A) from Electronica Azi and if you don’t win, receive a 15% off coupon for this board, plus free shipping.
The PIC32CK GC Curiosity Ultra Kit is a hardware platform intended to speed up the development process for PIC32CK GC microcontroller designs. The PIC32CK GC series of MCUs is our first Cortex-M33 microcontroller with a wide range of connectivity options including Ethernet, CAN FD, HS & FS USB, I2S, I2C, SPI, etc. that can implement such functionality and applications such as industrial gateways, graphics, and automotive applications.
The inclusion of an HSM provides a high level of security for authentication, secure debug, secure boot and secure updates, while TrustZone technology provides an additional level of protection for key software functions. The HSM can accelerate a wide range of symmetric and asymmetric cryptography standards, true random number generation and secure key management.
The PIC32CK MCUs from Microchip are designed to support ISO 26262 functional safety and ISO/SAE 21434 cybersecurity standards. For increased flexibility and cost efficiency, the PIC32CK MCU family offers a wide range of options to tune the level of security, memory and connectivity bandwidth based on the end application’s requirements. Options include up to 2 MB dual-panel Flash and 512 KB SRAM.