Electronica Azi & Microchip PIC32CM LS60 Curiosity Pro Evaluation Kit

Win a Microchip PIC32CM LS60 Curiosity Pro Evaluation Kit (EV76R77A) from Electronica Azi and if you don’t win, receive 15% off your next purchase plus free shipping.

The PIC32CM LS60 Curiosity Pro kit is ideal for evaluating and prototyping with the secure and ultra-low power PIC32CM LS60 Arm® Cortex®-M23 based microcontrollers. The MCU integrates TrustFLEX ECC608 secure subsystem & Arm TrustZone® Technology in one package. Additionally, it features enhanced peripheral touch controller (PTC) and smart analog such as Op Amps, ADC, DAC and Analog comparators.

The PIC32CM LS60, which integrates Microchip's Trust Platform secure subsystem, makes it easier to develop end products using one microcontroller rather than two or more semiconductor chips. Now, designers can go to one trusted source to find a 32-bit MCU that is designed to protect products and the end user from remote or physical attacks on their smart home devices, smartphone or tablet accessories, portable medical devices, wearables, connected appliances and industrial robots.

It has an Arduino Uno connector, mikroBUSTM socket and extension headers to expand the development. The kit includes an on-board Embedded Debugger, eliminating the need for external tools to program or debug. The PIC32CM LS60 is compatible with the MPLAB® Data Visualizer and Power Debugger tools that can be used to monitor, analyze, and fine tune power consumption numbers in real-time. This makes it easier for customers to develop low-power applications and release extended-battery-life products to market faster.

Win a Microchip PIC32CM LS60 Curiosity Pro Evaluation Kit!

Please complete the form to enter the competition. Click Here for terms and conditions.

Highlights

  • Using high-precision architectures enables superior DC performance, regardless of operating conditions
  • Low noise and additional EMI filtering on the inputs provide additional protection in electrically noisy environments
  • Small packages, such as leadless DFNs, are ideal for space-constrained designs
  • A wide operating temperature range of –40°C to +125°C provides a robust solution even at extreme temperatures

Microchip Instrumentation Amplifier with mCAL Technology

The MCP6N11 and MCP6V2x Wheatstone Bridge Reference Design demonstrates the performance of Microchip's MCP6N11 instrumentation amplifier (INA) and a traditional three op amp INA using Microchip's MCP6V26 and MCP6V27 auto-zeroed op amps. The input signal comes from an RTD temperature sensor in a Wheatstone bridge. Real world interference is added to the bridge's output, to provide realistic performance comparisons. Data is gathered and displayed on a PC, for ease of use. The USB PIC® microcontroller and included Graphical User Interface (GUI) provides the means to configure the board and collect sample data.