Electronica Azi & Microchip MPLAB Starter Kit for Serial Memory Products

For the chance to win a Microchip MPLAB Starter Kit for Serial Memory Products from Electronica Azi
please fill in your details in the entry form below.

Win a Microchip MPLAB Starter Kit for Serial Memory Products (DV243003) from Electronica Azi and if you don’t win, receive a 20% off voucher, plus free shipping for one of these boards.

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration and hardware/software fine-tuning.

The MPLAB® Starter Kit for Serial Memory Products connects directly to the USB port on a computer and supplies communications and power to the board. Programmer circuitry is also included and allows data to be programmed onto the serial memory device and to verify its contents, all using MPLAB IDE.

Included features with the MPLAB® Starter Kit for Serial Memory Products:

• 3.3V and 5.0V on-board voltage selection
• Supports Microchip UNI/O® bus, I²C™, SPI, and Microwire Serial EEPROMs
• 1.8V to 5.5V external voltage support
• USB interconnect

* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.



View Microchip's Privacy Policy


Please complete the form to enter the competition:

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis
Icon-1

Lorem ipsum dolor sit

Increasing user satisfaction, adoption, productivity and ROI

Icon-2

Sed ut perspiciatis unde

Filling support gaps to improve end-user productivity

Icon-3

At vero eos et iusto

Easily scale to handle a projected 300 % increase in calls

video

Perspiciatis unde omnis iste natus error sit voluptatem

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.