Electronica Azi & Microchip SAM IoT WG Development Board

For the chance to win a Microchip SAM IoT WG Development Board from Electronica Azi
please fill in your details in the entry form below.

Win a Microchip SAM IoT WG Development Board (EV75S95A) from Electronica Azi and if you don’t win, receive a 20% off voucher, plus free shipping for one of these boards.

The SAM-IoT WG Development Board features the SAMD21G18 Arm® Cortex®-M0+ based 32-bit microcontroller (MCU), an ATECC608A CryptoAuthentication™ secure element IC and the fully certified ATWINC1510 Wi-Fi® network controller, so you can quickly and easily connect your embedded application to Google’s Cloud IoT core platform.

The on-board debugger allows you to program and debug the MCU without any additional hardware. Use the mikroBUS™ sockets to expand your design with your choice of MikroElekronika click Boards™. The SAM-IoT WG development board is a small and easily expandable demonstration and development platform for IoT solutions.

Out of the box, the MCU comes preloaded with firmware that enables you to quickly connect and send data to the Google Cloud Platform. Once you are ready to build your own custom design, you can easily generate code using the free software libraries in MPLAB Harmony v3. The SAM-IoT WG Development Board is supported by MPLAB® X IDE. 

The SAM-IoT WG development board features two sensors:

• A light sensor – TEMT6000
• A high-accuracy temperature sensor - MCP9808

* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.



View Microchip's Privacy Policy


Please complete the form to enter the competition:

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis
Icon-1

Lorem ipsum dolor sit

Increasing user satisfaction, adoption, productivity and ROI

Icon-2

Sed ut perspiciatis unde

Filling support gaps to improve end-user productivity

Icon-3

At vero eos et iusto

Easily scale to handle a projected 300 % increase in calls

video

Perspiciatis unde omnis iste natus error sit voluptatem

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.