Electronica Azi & Microchip SAM9X60 Curiosity Development Board

Win a Microchip SAM9X60 Curiosity Development Board (EV40E67A) from Electronica Azi and if you don’t win, receive a 15% off coupon for this board, plus free shipping.

The SAM9X60 System on Module (SOM) is intended for graphical and communications applications spanning various industries such as medical equipment, electric vehicle chargers with a display, security panels, industrial and home automation control and more.

The SAM9X60D1G is a high-performance, ultra-low-power ARM926EJ-S CPU-based embedded microprocessor (MPU) running up to 600 MHz, with 1Gbit integrated DDR2 memory. The device integrates powerful peripherals for connectivity and user interface applications. It offers State-of-the-Art security functions such as Secure Boot capability with on-chip secure key storage (OTP), high-performance crypto accelerators (SHA, AES and TDES) as well as tamper pins.

Coupled with Ensemble Graphics Toolkit or MPLAB® Harmony Graphics Suite, the SAM9X60-SOM is particularly well-suited for low-power, low-cost RTOS or embedded Linux applications that still require high-performance graphics.

Win a Microchip SAM9X60 Curiosity Development Board

Please complete the form to enter the competition. Click Here for terms and conditions.

Highlights

  • Using high-precision architectures enables superior DC performance, regardless of operating conditions
  • Low noise and additional EMI filtering on the inputs provide additional protection in electrically noisy environments
  • Small packages, such as leadless DFNs, are ideal for space-constrained designs
  • A wide operating temperature range of –40°C to +125°C provides a robust solution even at extreme temperatures

Microchip Instrumentation Amplifier with mCAL Technology

The MCP6N11 and MCP6V2x Wheatstone Bridge Reference Design demonstrates the performance of Microchip's MCP6N11 instrumentation amplifier (INA) and a traditional three op amp INA using Microchip's MCP6V26 and MCP6V27 auto-zeroed op amps. The input signal comes from an RTD temperature sensor in a Wheatstone bridge. Real world interference is added to the bridge's output, to provide realistic performance comparisons. Data is gathered and displayed on a PC, for ease of use. The USB PIC® microcontroller and included Graphical User Interface (GUI) provides the means to configure the board and collect sample data.