Electronica Azi & Microchip SAM C21 Xplained Pro Evaluation Kit

Win a Microchip SAM C21 Xplained Pro Evaluation Kit (ATSAMC21-XPRO) from Electroncia Azi and if you don’t win, receive 15% off your next purchase plus free shipping.

The SAM C21 Xplained Pro evaluation kit is a hardware platform for evaluating the ATSAMC21J18A microcontroller (MCU). Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMC21J18A and explains how to integrate the device into a custom design.

Including an on-board Embedded Debugger, the Xplained Pro MCU series evaluation eliminates the need for external tools to program or debug the ATSAMC21J18A. The kits offer additional peripherals to extend the features of the board and ease the development of custom designs.

The Microchip SAM C series of 5V Cortex M0+ devices is designed for industrial and commercial applications in noisy environments. These products feature robust communications peripherals including the SERCOM module and CAN FD, along with advanced motor control peripherals, and the Peripheral Touch Control (PTC) for developing robust user interfaces.


Win a Microchip SAM C21 Xplained Pro Evaluation Kit!

Please complete the form to enter the competition. Click Here for terms and conditions.

Highlights

  • Using high-precision architectures enables superior DC performance, regardless of operating conditions
  • Low noise and additional EMI filtering on the inputs provide additional protection in electrically noisy environments
  • Small packages, such as leadless DFNs, are ideal for space-constrained designs
  • A wide operating temperature range of –40°C to +125°C provides a robust solution even at extreme temperatures

Microchip Instrumentation Amplifier with mCAL Technology

The MCP6N11 and MCP6V2x Wheatstone Bridge Reference Design demonstrates the performance of Microchip's MCP6N11 instrumentation amplifier (INA) and a traditional three op amp INA using Microchip's MCP6V26 and MCP6V27 auto-zeroed op amps. The input signal comes from an RTD temperature sensor in a Wheatstone bridge. Real world interference is added to the bridge's output, to provide realistic performance comparisons. Data is gathered and displayed on a PC, for ease of use. The USB PIC® microcontroller and included Graphical User Interface (GUI) provides the means to configure the board and collect sample data.