Electronica Azi & Microchip SAM E54 Curiosity Ultra Development Board

Win a Microchip SAM E54 Curiosity Ultra Development Board (DM320210) from Electronica Azi and if you don’t win, receive 15% off your next purchase plus free shipping.

The SAM E54 Curiosity Ultra Development Board (DM320210) includes an integrated programmer and debugger, so no additional hardware is required to get started. Users can expand functionality through MikroElectronika mikroBUS™ Click™ adapter boards, add Ethernet connectivity with the Microchip PHY Daughter Board, add Wi-Fi™ connectivity capability using the Microchip expansions boards, and add audio input and output capability with Microchip audio daughter boards.

With or without expansion boards, the SAM E54 Curiosity Ultra Development Board provides the freedom to develop for a variety of applications, including Bluetooth Audio, CAN, Graphics User Interface, Internet of Things (IoT), robotics development, and proof-of-concept designs.

The SAM E54 high performance microcontroller series features a 32-bit ARM® Cortex®-M4 processor with Floating Point Unit (FPU), running up to 120 MHz, up to 1 MB Dual Panel Flash with ECC, and up to 256 KB of SRAM with ECC. It also adds a 10/100 Ethernet MAC and 2 CAN-FD ports targeted for industrial automation, automotive applications and general-purpose applications requiring wired connectivity. The SAM E54 microcontroller series offers excellent features with class leading power performance and integrated hardware security.

The development board contains a Microchip Embedded Debugger (EDBG) for on-board debugging. The EDBG is a complex USB device, which is based on the following interfaces:

  • Debugger
  • Virtual COM Port
  • Data Gateway Interface (DGI)


Win a Microchip SAM E54 Curiosity Ultra Development Board!

Please complete the form to enter the competition. Click Here for terms and conditions.

Highlights

  • Using high-precision architectures enables superior DC performance, regardless of operating conditions
  • Low noise and additional EMI filtering on the inputs provide additional protection in electrically noisy environments
  • Small packages, such as leadless DFNs, are ideal for space-constrained designs
  • A wide operating temperature range of –40°C to +125°C provides a robust solution even at extreme temperatures

Microchip Instrumentation Amplifier with mCAL Technology

The MCP6N11 and MCP6V2x Wheatstone Bridge Reference Design demonstrates the performance of Microchip's MCP6N11 instrumentation amplifier (INA) and a traditional three op amp INA using Microchip's MCP6V26 and MCP6V27 auto-zeroed op amps. The input signal comes from an RTD temperature sensor in a Wheatstone bridge. Real world interference is added to the bridge's output, to provide realistic performance comparisons. Data is gathered and displayed on a PC, for ease of use. The USB PIC® microcontroller and included Graphical User Interface (GUI) provides the means to configure the board and collect sample data.