For the chance to win a Microchip dsPIC33CK Low Voltage Motor Control Board from Electronica Azi
please fill in your details in the entry form below.
Win a Microchip dsPIC33CK Low Voltage Motor Control Board (DM330031) from Electronica Azi and if you don’t win, receive a 20% off voucher, plus free shipping for one of these boards.
The dsPIC33CK Low Voltage Motor Control (LVMC) Development Board is a cost-effective rapid development platform for Brushless DC (BLDC), Permanent Magnet Synchronous Motor (PMSM) and Internal Permanent Magnet (IPM) motor control applications. The LVMC development board is ideal to explore and prototype motor control applications that operate from 12 to 48 Volts and up to 10 Amps of continuous current. The board can also support higher current, up to 20 Amps with an optional fan or heatsink.
The board supports application development for sensored six-step trapezoidal or sinusoidal control with hall sensors, sensorless BEMF measuring phase voltages, or Field Oriented Control (FOC) with single, dual or triple-shunt resistor current sensing circuits. This flexibly in architecture allows you to evaluate various design techniques that suit your application requirements, balancing the cost and performance.
The LVMC board features the high-performance, single core dsPIC33CK256MP506 Digital Signal Controller (DSC) with 256KB Flash, 8-pairs of advanced motor control PWMs, three integrated 3.5 Msps ADCs for implementing math intensive motor control algorithms like sensorless FOC, Initial Position Detection (IPD), Field Weakening (FW), etc. The LVMC board comes with two mikroBUS™ headers to expand the board features to meet your application needs. It features a high-speed USB to UART interface for debug purpose and to monitor key parameters in your control algorithm using a graphical PC tool like X2C Scope or RTDM.
* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.
View Microchip's Privacy Policy
Increasing user satisfaction, adoption, productivity and ROI
Filling support gaps to improve end-user productivity
Easily scale to handle a projected 300 % increase in calls
Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.