Elektronika Praktyczna & Microchip dsPIC33EV 5V CAN-LIN Starter Kit
Win a Microchip dsPIC33EV 5V CAN-LIN Starter Kit (DM330018) from Elektronika Praktyczna and if you don’t win, receive a 15% off coupon for this board, plus free shipping.
The dsPIC33EV 5V CAN-LIN starter Kit features the dsPIC33EV256GM106 Digital Signal Controller (DSC) for automotive and motor control applications. The Starter Kit contains serial data ports for CAN, LIN and SENT, a self-contained USB programming/debug interface, and an expansion footprint for flexibility in application hardware development.
This board allows users to explore three popular automotive and industrial serial data formats (CAN, LIN and SENT). The PICkitTM On-Board (PKOB) USB programmer and debugger allows simple programming without the need for an additional hardware interface. No other external tools are required to program the device.
Microchip’s dsPIC33EV family of digital signal controllers (DSCs) features a 5V 70 MIPS dsPIC® DSC core with enhanced on-chip features and is ideal for operating in harsh environments such as appliances, industrial and automotive applications.
The 5V dsPIC33EV family comes with rich peripheral integration which includes CAN, SENT, High Speed PWMs, OP Amps and Error Correcting Code Flash for increased reliability and safety. The dsPIC33EV family of devices enable the design of high-performance, precision motor control systems that are more energy efficient. They can be used to control BLDC, permanent magnet synchronous, AC induction and stepper motors. These devices are ideal for high-performance general purpose, Touch, advanced sensor interfacing and control applications in automotive, industrial, consumer and medical segments.