Elektronika Praktyczna & Microchip Explorer 8 Development Kit

Win a Microchip Explorer 8 Development Kit (DM160228) from Elektronika Praktyczna and if you don’t win, receive a 15% off coupon for this kit, plus free shipping.

The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers (MCUs). This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a tool with the largest number of supported 8-bit PIC MCUs.

The Explorer 8 Development Kit is the latest offering in a long line of enterprise-class tools for 8-bit PIC MCUs. The board is an evolution of the popular PIC18 Explorer Board, and has been updated to take advantage of our most modern features including:

  • On-chip Core Independent Peripherals
  • Compatibility with all PIC MCUs
  • 8-, 14-, 20-, 28-, 40/44-, 64- and 80-pin footprints

With the Explorer 8 Development Kit, you can have a single development platform that allows you to update a legacy design while supporting our newest MCU offerings.

Microchip designed the Explorer 8 Development Kit to be your main tool for 8-bit development with support for a wide variety of functions. On-board components enable easy development of human interface, power conversion, Internet of Things (IoT), battery charging and other applications using a powerful 8-bit PIC MCU.

Additionally, the Explorer 8 Development Kit also has a large capacity for expansion. Two Diligent Pmod™ interfaces, two MikroElectronika Click™ board sockets and two custom expansion headers allow you to quickly adapt as your development needs change. The Explorer 8 Development Kit supports several program and debug solutions including the PICkit™ 5, ICD 5 and MPLAB® REAL ICE™ In-Circuit Emulator.

Win a Microchip Explorer 8 Development Kit

Please complete the form to enter the competition. Click Here for terms and conditions.

Highlights

  • Using high-precision architectures enables superior DC performance, regardless of operating conditions
  • Low noise and additional EMI filtering on the inputs provide additional protection in electrically noisy environments
  • Small packages, such as leadless DFNs, are ideal for space-constrained designs
  • A wide operating temperature range of –40°C to +125°C provides a robust solution even at extreme temperatures

Microchip Instrumentation Amplifier with mCAL Technology

The MCP6N11 and MCP6V2x Wheatstone Bridge Reference Design demonstrates the performance of Microchip's MCP6N11 instrumentation amplifier (INA) and a traditional three op amp INA using Microchip's MCP6V26 and MCP6V27 auto-zeroed op amps. The input signal comes from an RTD temperature sensor in a Wheatstone bridge. Real world interference is added to the bridge's output, to provide realistic performance comparisons. Data is gathered and displayed on a PC, for ease of use. The USB PIC® microcontroller and included Graphical User Interface (GUI) provides the means to configure the board and collect sample data.