Elektronika Praktyczna & Microchip Integrated Graphics and Touch (IGaT) Curiosity Evaluation Kit

Win a Microchip Integrated Graphics and Touch Curiosity Evaluation Kit (EV14C17A) from Elektronika Praktyczna and if you don’t win, receive a 15% off coupon for this kit, plus free shipping.

The Integrated Graphics and Touch (IGaT) Curiosity Evaluation Kit uses the SAME51J20A 32-bit microcontroller from Microchip Technology to implement a minimized chip-count graphics and 2D touch screen solution for cost-sensitive applications without performance compromises. This innovative system of hardware platform and software libraries will demonstrate how to easily craft human-machine interfaces for a variety of applications without the need for an external touch controller. 

The SAM E5x series features a 32-bit Arm Cortex-M4 processor with FPU running at up to 120 MHz, up to 1 MB of dual-panel Flash with ECC, and up to 256 KB of SRAM with ECC. It also has a 10/100 Ethernet MAC and two CAN FD ports for creating industrial automation, automotive applications and general-purpose applications that require wired connectivity. This series offers excellent features with class-leading power performance and integrated hardware security, making it an ideal choice for low-power and secure connected applications.

This design is ahead of all other Arm® Cortex®-M4 touch and graphics solutions on the market because it eliminates the need of a dedicated touch controller and the need for tuning the controller, reducing cost and complexity. All firmware, including the graphics and touch library and demo applications, is publicly available through the integrated MPLAB® Harmony v3 Framework.

Win a Microchip IGaT Curiosity Evaluation Kit

Please complete the form to enter the competition. Click Here for terms and conditions.

Highlights

  • Using high-precision architectures enables superior DC performance, regardless of operating conditions
  • Low noise and additional EMI filtering on the inputs provide additional protection in electrically noisy environments
  • Small packages, such as leadless DFNs, are ideal for space-constrained designs
  • A wide operating temperature range of –40°C to +125°C provides a robust solution even at extreme temperatures

Microchip Instrumentation Amplifier with mCAL Technology

The MCP6N11 and MCP6V2x Wheatstone Bridge Reference Design demonstrates the performance of Microchip's MCP6N11 instrumentation amplifier (INA) and a traditional three op amp INA using Microchip's MCP6V26 and MCP6V27 auto-zeroed op amps. The input signal comes from an RTD temperature sensor in a Wheatstone bridge. Real world interference is added to the bridge's output, to provide realistic performance comparisons. Data is gathered and displayed on a PC, for ease of use. The USB PIC® microcontroller and included Graphical User Interface (GUI) provides the means to configure the board and collect sample data.