For the chance to win a Microchip Explorer 16/32 Development Kit from Electronics Specifier Design
please fill in your details in the entry form below.
Win a Microchip Explorer 16/32 Development Kit (DM240001-3) from Electronics Specifier Design and if you don’t win, receive a 20% off voucher, plus free shipping for one of these boards.
The Explorer 16/32 Development Kit is a flexible, convenient and ready to start development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs. It features all the necessary hardware to begin developing and debugging a complete embedded application.
The kit comes with an integrated programmer/debugger and several new features that address the latest embedded systems design needs as well as providing adaptable and easy-to-start tools while being backwards compatible to the classic Explorer 16 Board.
In addition to the hardware features provided by the board, hardware expansion is possible through the use of PICtail™ Plus daughter cards and mikroBUS™ accessory boards. Coupled with the integrated PICkit™-On-Board (PKOB), MPLAB ICD 3 In-Circuit Debugger or MPLAB REAL ICE™ real-time emulation and debug facilities enable faster evaluation and prototyping of application.
Included within the Explorer 16/32 development kit:
* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.
View Microchip's Privacy Policy
Increasing user satisfaction, adoption, productivity and ROI
Filling support gaps to improve end-user productivity
Easily scale to handle a projected 300 % increase in calls
Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.