Electronics Specifier Design & Microchip PIC-BLE Development Board

For the chance to win a Microchip PIC-BLE Development Board from Electronics Specifier Design
please fill in your details in the entry form below.

Win a Microchip PIC-BLE Development Board (DT100112) from Electronics Specifier Design and if you don’t win, receive a 20% off voucher, plus free shipping for one of these boards.

The PIC-BLE development board makes wireless applications development quick and easy. It combines an eXtreme Low Power (XLP) PIC16LF18456 microcontroller, an ATECC608A CryptoAuthentication™ secure element and the RN4870 Bluetooth Low Energy Module.

With the board USB interface it provides a convenient serial port (virtual UART), the simplicity of drag and drop programming, but also full programmer and debugger capabilities supported by an award-winning Integrated Development Environment (IDE) the Microchip MPLAB® X IDE. 

Connect it to your Bluetooth LE capable mobile phone or tablet using the LightBlue® app to activate the exclusive graphical user interface and interact with all the board sensors.

The PIC-BLE Development Board is designed to demonstrate that the typical BLE application can be simplified and feature the following elements:

  • Smart, Secure and Connected – represented by the PIC16LF18456 microcontroller, ATECC608A secure element and RN4870 BLE module.
  • The on-board debugger (PKoB nano) supplies full programming and debugging support through Microchip. MPLAB® X IDE. It also provides access to a serial port interface (serial to USB bridge) and one logic analyzer channel (debug GPIO).
  • A mikroBUS™ socket enables the ability to expand the board capabilities with the selection from 450+ sensors and actuators options.

* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.



View Microchip's Privacy Policy


Please complete the form to enter the competition:

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis
Icon-1

Lorem ipsum dolor sit

Increasing user satisfaction, adoption, productivity and ROI

Icon-2

Sed ut perspiciatis unde

Filling support gaps to improve end-user productivity

Icon-3

At vero eos et iusto

Easily scale to handle a projected 300 % increase in calls

video

Perspiciatis unde omnis iste natus error sit voluptatem

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.