Electronics Specifier Design & Microchip PIC24FJ256GA7 Curiosity Development Board

For the chance to win a Microchip PIC24FJ256GA7 Curiosity Development Board from Electronics Specifier Design
please fill in your details in the entry form below.

Win a Microchip PIC24FJ256GA7 Curiosity Development Board (DM240016) from Electronics Specifier Design and if you don’t win, receive a 20% off voucher, plus free shipping for one of these boards.

The PIC24FJ256GA7 Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Xpress Cloud-based IDE, the board includes an integrated programmer/debugger and requires no additional hardware, making it a perfect starting point to explore the latest low-cost and eXtreme Low Power (XLP) 16-bit PIC24FJ256GA705 family of Microcontrollers.

The PIC24FJ256GA7 Curiosity Board enables easy and faster adoption of low-cost XLP 16-bit PIC24FJ256GA705 family of microcontrollers. PIC24FJ256GA705 microcontroller featuring up to 256KB of ECC flash and 16KB of RAM, is ideally suited for low power general purpose applications.

Layout and external connections of PIC24FJ256GA7 Curiosity board offer unparalleled access to the Core Independent Peripherals (CIPs) such as CLC, MCCP and DMA. These CIPs enable the user to integrate various system functions onto a single MCU, simplifying the design and keeping system power consumption and BOM cost low.

The PIC24FJ256GA7 Curiosity Development Board offers seamless integration with the Microchip software tool chain, including the MPLAB Xpress Cloud-based IDE, XC16 compiler and MPLAB Code Configurator for easy set-up and prototyping. 

* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.



View Microchip's Privacy Policy


Please complete the form to enter the competition:

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis

PRODUCT

LM2574

Vitalyst is your productivity partner and a catalyst for positive business impact. We are the leader in employee software coaching and information technology services.

FEATURE:

  • Lorem ipsum dolor sit amet, consectetur
  • Duis aute irure dolor in
  • Sed ut perspiciatis unde omnis
Icon-1

Lorem ipsum dolor sit

Increasing user satisfaction, adoption, productivity and ROI

Icon-2

Sed ut perspiciatis unde

Filling support gaps to improve end-user productivity

Icon-3

At vero eos et iusto

Easily scale to handle a projected 300 % increase in calls

video

Perspiciatis unde omnis iste natus error sit voluptatem

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.