For the chance to win a Microchip PIC24F LCD and USB Curiosity Development Board from Electronic Specifier Design
please fill in your details in the entry form below.
Win a Microchip PIC24F LCD and USB Curiosity Development Board (DM240018) from Electronic Specifier Design and if you don’t win, receive a 20% off voucher, plus free shipping for one of these boards.
The PIC24F USB and LCD Curiosity Development Board is a cost-effective, fully integrated development platform that facilitates you to explore segmented LCD interfacing and various features of the low power PIC24F MCUs with a USB and an integrated LCD controller. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Code Configurator (MCC), the board includes an integrated programmer/debugger and requires no additional hardware, simplifying your prototyping.
The PIC24F USB and LCD Curiosity Board is the perfect platform to harness the power of PIC24FJ512GU410 low power microcontroller with a USB and an LCD controller. Its layout and external connections offer unparalleled access to the Core Independent Peripherals (CIPs). The on-chip CIPs enable you to integrate various system functions onto a single MCU, simplifying the design and keeping system power consumption and BOM cost low.
With the new LCD core independent animation feature, you can visualize display animations come to life, even when the MCU is in a power saving mode. The board also facilitates you to explore the VBAT function with a secondary coin cell battery.
Easily add security into your IoT designs using the on-chip complementary secure protection features like Flash OTP by ICSP™ Write Inhibit and CodeGuard™ flash protection scheme, and Secure 4 clickboard™ featuring the CryptoAuthentication™ chip – ATECC608A.
Take full advantage of the integration of MPLAB Code Configurator (MCC) – a graphical configuration tool supporting PIC24F MCUs, MPLAB tool suite and the PIC24F USB and LCD Curiosity development board to go from design concept to prototype in a very short time.
* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.
View Microchip's Privacy Policy
Increasing user satisfaction, adoption, productivity and ROI
Filling support gaps to improve end-user productivity
Easily scale to handle a projected 300 % increase in calls
Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.