For the chance to win a Microchip Curiosity PIC32MZ EF Dev Board 2.0 from Electronics Specifier Design
please fill in your details in the entry form below.
Win a Microchip Curiosity PIC32MZ EF Dev Board 2.0 from Electronics Specifier Design
The Microchip Technology Curiosity PIC32MZ EF 2.0 Development Board (DM320209) includes an integrated programmer and debugger, which requires no additional hardware to get started.
Many embedded applications are adding better graphics displays, and the PIC32MZ EF, in the LCCG configuration, can support up to a WQVGA display without the added cost of external graphics controllers. An optional, full-featured hardware crypto engine is also available with a random number generator for high-throughput data encryption/decryption and authentication using AES, 3DES, SHA, MD5 and HMAC.
Users can expand functionality through MikroElectronika mikroBUS™ Click™ adapter boards, add Ethernet connectivity with the Microchip PHY Daughter Board, add Wi-Fi® connectivity capability using the Microchip expansions boards, and add audio input and output capability with Microchip audio daughter boards.
With or without expansion boards, the Curiosity PIC32MZ EF 2.0 Development Board provides the freedom to develop a variety of applications, including Bluetooth Audio, CAN, Graphics/UI, Internet of Things (IoT), robotics development, and proof-of-concept designs.
The Curiosity PIC32MZ EF 2.0 Development Board includes the following features and more:
- Real time Programming & Debugging
- Virtual COM Port (VCOM)
- Data Gateway Interface (DGI)
* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.
View Microchip's Privacy Policy
Increasing user satisfaction, adoption, productivity and ROI
Filling support gaps to improve end-user productivity
Easily scale to handle a projected 300 % increase in calls
Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.