Download Microchip mPoE Overview
Microchip multi-Power over Ethernet (mPoE) is a technology that powers any wired network device seamlessly and efficiently, making it the ideal solution for Ethernet-based applications. Leveraging a uniquely designed algorithm, this technology enables backward compatibility with pre-standard devices while supporting all IEEE PoE standards.
Microchip mPoE supports PoE 1, PoE 2, PoE+, IEEE 802.3af/at/bt, legacy af/at, 12.5K, UPoE, Class 4 60W and PoH standards concurrently. This versatile technology enables flexible and quick network design upgrades to address any business requirement. It delivers the scalability and interoperability necessary to power IoT networks not only today but well into the future.
Learn More About Microchip mPoE!
© Copyright 1998-2023 Microchip Technology Inc. All rights reserved.