Mikrokontroler & Microchip PIC64GX Curiosity Kit

Win a Microchip PIC64GX Curiosity Kit (CURIOSITY-PIC64GX1000-KIT-ES) from Mikrokontroler and if you don’t win, receive a 15% off coupon for this kit, plus free shipping.

The Curiosity PIC64GX1000 Kit ES features a quad-core, 64-bit CPU cluster based on the RISC-V application-class processor that supports Linux® and real-time applications, a rich set of peripherals. The kit is ready for rapid testing of applications in an easy-to-use hardware development platform and offers a MikroBUS™ expansion header for Click boards™, a ™ MIPI® CSI 2 Rx connector, and an HDMI output. 

The PIC64GX MPU family meets mid-range intelligent edge compute needs with a 64-bit RISC-V® quad-core processor offering asymmetric multiprocessing and deterministic latencies. It features a configurable processor and memory subsystem to support secure boot and key management for military-grade security. The five-stage in-order pipeline is not vulnerable to Meltdown and Spectre exploits. Featuring a rich set of embedded peripherals and fully pin compatible with PolarFire® SoC FPGAs, the PIC64GX is an excellent choice for developing power-efficient embedded-compute platforms.

The expansion boards can be controlled using protocols like I2C and SPI. 1GB of DDR4 memory is available as well as a microSD® card slot for booting Linux. Communication interfaces include one Gigabit Ethernet connector and three UART connections via the USB type C connector and debug via the USB-to-JTAG channel.

Win a Microchip PIC64GX Curiosity Kit

Please complete the form to enter the competition. Click Here for terms and conditions.

Highlights

  • Using high-precision architectures enables superior DC performance, regardless of operating conditions
  • Low noise and additional EMI filtering on the inputs provide additional protection in electrically noisy environments
  • Small packages, such as leadless DFNs, are ideal for space-constrained designs
  • A wide operating temperature range of –40°C to +125°C provides a robust solution even at extreme temperatures

Microchip Instrumentation Amplifier with mCAL Technology

The MCP6N11 and MCP6V2x Wheatstone Bridge Reference Design demonstrates the performance of Microchip's MCP6N11 instrumentation amplifier (INA) and a traditional three op amp INA using Microchip's MCP6V26 and MCP6V27 auto-zeroed op amps. The input signal comes from an RTD temperature sensor in a Wheatstone bridge. Real world interference is added to the bridge's output, to provide realistic performance comparisons. Data is gathered and displayed on a PC, for ease of use. The USB PIC® microcontroller and included Graphical User Interface (GUI) provides the means to configure the board and collect sample data.