Mikrokontroler & Microchip Explorer 16/32 Development Kit

Win a Microchip Explorer 16/32 Development Kit (DM240001-3) from Mikrokontroler and if you don’t win, receive a 15% off coupon for this kit, plus free shipping.

The Explorer 16/32 Development Kit is a flexible, convenient and ready to start development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts Processor Plug-In Modules (PIM) designed for the Explorer 16 or Explorer 16/32 development board for easy device swapping. In addition to the hardware features provided by the board, hardware expansion is possible using PICtail™ Plus daughter cards and mikroBUS™ accessory boards.

Coupled with the integrated PICkit™-On-Board (PKOB), MPLAB ICD In-Circuit Debugger real-time debug facilities enable faster evaluation and prototyping of application. All the Explorer PIMs are supported by this development board. However, not all PIMs are supported by the PKOB. To check the list of supported and unsupported PIMs, refer to the “PICkit™ On-Board 3 (PKOB3) Support List”. For PIMs not on the PKOB3 support list, use the JP1 or J14 connectors to program the device with a newer generation programming tool.

The development kit comes with Explorer 16/32 main development board, PIC24FJ1024GB610 PIM (MA240023), USB A to micro-B cable, and USB A to Type-C Cable. For out of the box experience, Explorer 16/32 Development Kit is the right choice that comes with all the necessary components to get started with the evaluation and prototyping right away!

Win a Microchip Explorer 16/32 Development Kit

Please complete the form to enter the competition. Click Here for terms and conditions.

Highlights

  • Using high-precision architectures enables superior DC performance, regardless of operating conditions
  • Low noise and additional EMI filtering on the inputs provide additional protection in electrically noisy environments
  • Small packages, such as leadless DFNs, are ideal for space-constrained designs
  • A wide operating temperature range of –40°C to +125°C provides a robust solution even at extreme temperatures

Microchip Instrumentation Amplifier with mCAL Technology

The MCP6N11 and MCP6V2x Wheatstone Bridge Reference Design demonstrates the performance of Microchip's MCP6N11 instrumentation amplifier (INA) and a traditional three op amp INA using Microchip's MCP6V26 and MCP6V27 auto-zeroed op amps. The input signal comes from an RTD temperature sensor in a Wheatstone bridge. Real world interference is added to the bridge's output, to provide realistic performance comparisons. Data is gathered and displayed on a PC, for ease of use. The USB PIC® microcontroller and included Graphical User Interface (GUI) provides the means to configure the board and collect sample data.