For the chance to win a Microchip PIC-IoT WA Development Board from Mikrokontroler
please fill in your details in the entry form below.
Win a Microchip PIC-IoT WA Development Board (EV54Y39A) from Mikrokontroler and if you don’t win, receive a 20% off voucher, plus free shipping for one of these boards.
The PIC-IoT WA Development Board combines a powerful PIC24FJ128GA705 MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully-certified ATWINC1510 Wi-Fi® network controller which provides the most simple and effective way to connect your embedded application to Amazon Web Services (AWS). The board also includes an on-board debugger and requires no external hardware to program and debug the MCU.
Out of the box, the MCU comes preloaded with firmware that enables you to quickly connect and send data to the AWS platform using the on-board temperature and light sensors. Once you are ready to build your own custom design, you can easily generate code using the free software libraries in MPLAB Code Configurator (MCC).
The PIC-IoT WA Board is supported by MPLAB® X IDE and features the following elements:
* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.
View Microchip's Privacy Policy
Increasing user satisfaction, adoption, productivity and ROI
Filling support gaps to improve end-user productivity
Easily scale to handle a projected 300 % increase in calls
Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.