PE & Microchip MPLAB ICD 5

Win a Microchip MPLAB ICD 5 (DV164055) from PE and if you don’t win, receive a 15% off coupon for this product, plus free shipping.

The MPLAB® ICD 5 In-Circuit Debugger/Programmer offers advanced connectivity and power options for developers of designs based on PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs). It debugs and programs with the powerful and easy-to-use graphical user interface of MPLAB X Integrated Development Environment (IDE). This next-generation tool offers a variety of capabilities and features that you would normally find in more expensive products to speed up your development and reduce your debug time.

With its support for Fast Ethernet connectivity and Power over Ethernet Plus (PoE+), the MPLAB ICD 5 Debugger/Programmer offers flexibility and the convenience of remote development while isolating your application from environmental conditions.

Whether you're an experienced developer or just starting out, the MPLAB ICD 5 In-Circuit Debugger/Programmer will accelerate your development process and help you take your designs to the next level.

Key Features:

  • Ease of connection to PC using USB Type-C cable interface
  • Fast Ethernet with PoE+ provides greater flexibility and convenience to power up the tool.
  • High-Speed USB 2.0 interface
  • Ethernet connectivity for programming and debugging enables remote development.
  • Power Monitoring with Data Visualizer allows for optimizing the power consumption of a design.
  • Instrumented Trace (ARM SWO) capabilities

Win a Microchip MPLAB ICD 5

Please complete the form to enter the competition. Click Here for terms and conditions.

Highlights

  • Using high-precision architectures enables superior DC performance, regardless of operating conditions
  • Low noise and additional EMI filtering on the inputs provide additional protection in electrically noisy environments
  • Small packages, such as leadless DFNs, are ideal for space-constrained designs
  • A wide operating temperature range of –40°C to +125°C provides a robust solution even at extreme temperatures

Microchip Instrumentation Amplifier with mCAL Technology

The MCP6N11 and MCP6V2x Wheatstone Bridge Reference Design demonstrates the performance of Microchip's MCP6N11 instrumentation amplifier (INA) and a traditional three op amp INA using Microchip's MCP6V26 and MCP6V27 auto-zeroed op amps. The input signal comes from an RTD temperature sensor in a Wheatstone bridge. Real world interference is added to the bridge's output, to provide realistic performance comparisons. Data is gathered and displayed on a PC, for ease of use. The USB PIC® microcontroller and included Graphical User Interface (GUI) provides the means to configure the board and collect sample data.