PE & Microchip PIC32CM LS60 Curiosity Pro Evaluation Kit
Win a Microchip PIC32CM LS60 Curiosity Pro Evaluation Kit (EV76R77A) from PE and if you don’t win, receive 15% off your next purchase plus free shipping.
The PIC32CM LS60 Curiosity Pro kit is ideal for evaluating and prototyping with the secure and ultra-low power PIC32CM LS60 Arm® Cortex®-M23 based microcontrollers. The MCU integrates TrustFLEX ECC608 secure subsystem & Arm TrustZone® Technology in one package. Additionally, it features enhanced peripheral touch controller (PTC) and smart analog such as Op Amps, ADC, DAC and Analog comparators.
The PIC32CM LS60, which integrates Microchip's Trust Platform secure subsystem, makes it easier to develop end products using one microcontroller rather than two or more semiconductor chips. Now, designers can go to one trusted source to find a 32-bit MCU that is designed to protect products and the end user from remote or physical attacks on their smart home devices, smartphone or tablet accessories, portable medical devices, wearables, connected appliances and industrial robots.
It has an Arduino Uno connector, mikroBUSTM socket and extension headers to expand the development. The kit includes an on-board Embedded Debugger, eliminating the need for external tools to program or debug. The PIC32CM LS60 is compatible with the MPLAB® Data Visualizer and Power Debugger tools that can be used to monitor, analyze, and fine tune power consumption numbers in real-time. This makes it easier for customers to develop low-power applications and release extended-battery-life products to market faster.