PE & Microchip SAM V71 Xplained Ultra Evaluation Kit
Win a Microchip SAM V71 Xplained Ultra Evaluation Kit (ATSAMV71-XULT) from PE and if you don’t win, receive 15% off your next purchase plus free shipping.
The SAM V71 Xplained Ultra evaluation kit is a hardware platform to evaluate the ATSAMV71Q21, and other ARM® Cortex® - M7-based microcontrollers in the SAM V70, SAM S70, and SAM E70 series. Supported by the integrated development platform, the kit provides easy access to the features of the ATSAMV71Q21 and explains how to integrate the device in a custom design.
Microchip’s SAM V series of Arm Cortex-M7 based automotive microcontrollers focuses on in-vehicle infotainment connectivity for audio amplifiers, telematic control units or head units. SAM V MCUs provide the best combination of connectivity interfaces—including Ethernet AVB, MediaLB, USB and CAN-FD— with the highest-performance Arm Cortex-M core that delivers up to 1500 CoreMarks®.
SAM V71 devices are a family of Automotive Flash microcontrollers based on the high-performance 32-bit ARM Cortex-M7 processor with a Double Precision Floating Point Unit (FPU). These devices operate at up to 300MHz and feature up to 2048 Kbytes of Flash, and up to 384 Kbytes of multi-port SRAM which is configurable Instruction and Data Tightly Couple Memories to leverage the advanced DSP capabilities of the core.
The Xplained Ultra series evaluation kits include an on-board Embedded Debugger, and no external tools are necessary to program or debug the ATSAMV71Q21. The kit also offers additional peripherals to extend the features of the board and ease the development of custom designs.