For the chance to win a Microchip J-32 Debug Probe from REDE
please fill in your details in the entry form below.
Win a Microchip J-32 Debug Probe (DV164232) from REDE and if you don’t win, receive a 20% off voucher, plus free shipping for one of these boards.
The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products.
J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and easy-to-use Integrated Programming Environment. Connecting existing hardware is simple as it keeps the SEGGER J-Link/J-Trace 20-pin debugging connector. The J-32 Debug Probe has all the necessary performance and features 32-bit MCU and MPU developers need.
From SEGGER, the J-32 also benefits from many of the following advanced software utilities, many of which are free:
* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.
View Microchip's Privacy Policy
Increasing user satisfaction, adoption, productivity and ROI
Filling support gaps to improve end-user productivity
Easily scale to handle a projected 300 % increase in calls
Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.