For the chance to win a Microchip PIC-BLE Development Board from REDE
please fill in your details in the entry form below.
Win a Microchip PIC-BLE Development Board (DT100112) from REDE and if you don’t win, receive a 20% off voucher, plus free shipping for one of these boards.
The PIC-BLE development board makes wireless applications development quick and easy. It combines an eXtreme Low Power (XLP) PIC16LF18456 microcontroller, an ATECC608A CryptoAuthentication™ secure element and the RN4870 Bluetooth Low Energy Module.
With the board USB interface it provides a convenient serial port (virtual UART), the simplicity of drag and drop programming, but also full programmer and debugger capabilities supported by an award-winning Integrated Development Environment (IDE) the Microchip MPLAB® X IDE.
Connect it to your Bluetooth LE capable mobile phone or tablet using the LightBlue® app to activate the exclusive graphical user interface and interact with all the board sensors.
The PIC-BLE Development Board is designed to demonstrate that the typical BLE application can be simplified and feature the following elements:
* Terms and Conditions: Only one entry per person allowed. This offer may be withdrawn without prior notice. All winners will be notified in writing and by e-mail. No alternative prize will be offered. The selection of the prize winner will be made by the appointed Microchip representative. Please note, that to enable shipment of any prizes, winners will need to provide a valid company tax number.
View Microchip's Privacy Policy
Increasing user satisfaction, adoption, productivity and ROI
Filling support gaps to improve end-user productivity
Easily scale to handle a projected 300 % increase in calls
Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua.