REDE & Microchip PIC32 WFI32E Curiosity Board
Win a Microchip PIC32 WFI32E Curiosity Board (EV12F11A) from REDE and if you don’t win, receive a 20% off voucher, plus free shipping for one of these boards.
The PIC32 WFI32E Curiosity Board is an easy-to-use evaluation tool to evaluate the performance of WFI32E01PC Wi-Fi MCU module, which contains the PIC32MZW1 series Wi-Fi SoC. This 200MHz high performance MCU has industrial leading Wi-Fi connectivity and rich peripheral options. The PIC32MZW1 has 1MB embedded flash and 256KB SRAM, empowering embedded designers to rapidly build complex IoT software covering WLAN, TCP/IP stack, RTOS, Cloud connectivity, and application. Various types of peripherals, such as Ethernet, USB, ADC, CVD touch buttons, and CAN, make PIC32MZW1 a perfect system core to realize the most application features.
There are various types of on-board connecting header for users to build up their applications by connecting to various types of add-on boards such as Microchip’s XPRO boards. Users can also expand its functionality through MikroElectronika mikroBUS™ Click™ adapter boards. The PIC32 WFI32E Curiosity Board has the PICkit On-board (PKOB) debugger based on a PIC24FJ256GB106 USB Microcontroller. Additionally, it supports external debuggers, such as MPLAB REAL ICE, MPLAB ICD 3 by connecting to the ICSPTM header.