REDE & Microchip WLR089 Xplained Pro Evaluation Kit
Win a Microchip WLR089 Xplained Pro Evaluation Kit (EV23M25A) from REDE and if you don’t win, receive a 20% off voucher, plus free shipping for one of these kits.
Microchip’s WLR089 Xplained Pro is a hardware platform designed to evaluate the WLR089U0 LoRa modules.
The WLR089U0 module is an ultra-low power, regulatory certified LoRa module based on the ATSAMR34J18 LoRa IC. The SAM R34/R35 is a highly integrated family of LoRa technology devices that include an ultra-low-power, a high-performance 32-bit microcontroller (MCU), a LoRa transceiver and a software stack. With their certified reference designs and proven interoperability with major LoRaWAN gateway and network providers, the SAM R34/35 devices significantly reduce time to market for Internet of Things (IoT) end devices.
The WLR089U0 standalone module includes a 32-bit ARM® Cortex®-M0+ processor and offers 256KB of Flash and 40KB of SRAM (8KB battery backed) in a compact 17 x 13.5 mm package. With ultra-low power sleep currents as low as 790nA, the WLR089U0 modules are ideal for battery powered remote sensor applications. The WLR089U0 modules are FCC, IC and RED certified. The WLR089 kit is not only an evaluation platform but also an excellent reference design for developing SAMR34/35 based LoRa end-node applications.
This kit is supported by the Atmel Studio, an integrated development platform, which provides predefined application examples. The kit also provides easy access to various features of the WLR089U0 module and ATSAMR34J18B device and offers additional peripherals to extend the features of the board and ease the development of custom designs.